Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000074943 - RS VERT SUPPLY BLL
Bill of material
Weidmueller 8000074943
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000074943
MANUTYPEDESC
Manufacturer Type Description
RS VERT SUPPLY BLL
DESCSHORT
Short Description
Interface module with terminal, connector, Plug-in connection
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
8430243431811
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug-in connection
BAA020
height
80.200 mm
BAA295
Degree of soiling
3
BAB577
depth
30 mm
BAF016
width
17.900 mm
BAH005
rated voltage
230 V
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D