您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 9445750000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Interface module
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/52/9445750000.prj},{NB=9445750000},{MANUID=9445750000},{AAT080=20},{BAA020=87},{BAB577=72},{BAF016=95},{BAH005=24},{AAF040=0.280},{AAD931=85369095},{AAO676=9445750000},{AAO663=4032248252954},{PREVIEW=../../../../_pool_/d6/fd/13118100009999.png},{MANUTYPEDESC=RS 16IO 2W I-L H S},{DESCSHORT=Interface module with relais, LP2N 5.08mm, LL2N 5.08 mm, Screw connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 2-wire, LED status display per channel: green, Disconnection per channel: Yes, Fuse per channel: No},{GTIN=4032248252954},{MANUNAME=Weidmueller Group},{AAB418=Screw connection},{AAF726=1 1},{AAM488=Screw connection},{BAA295=2},{BAB431=Top-hat rail TH35},{URL=URL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
9445750000 - RS 16IO 2W I-L H S
明細表
Weidmueller 9445750000
PREVIEW
Preview
MANUID
Manufacturer Product ID
9445750000
MANUTYPEDESC
Manufacturer Type Description
RS 16IO 2W I-L H S
DESCSHORT
Description short
接口模块,带继电器, LP2N 5.08mm, LL2N 5.08 mm, 螺钉联接, 接插件符合 IEC60603-13 / DIN41651 标准, 20 回路插头, 2-线, 每个通道的LED状态显示: 绿色, 每个通道的分隔: 是, 通过通道保险: 否
GTIN
4032248252954
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1 1
A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
20
BAA020
height
87
mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
72
mm
BAF016
width
95
mm
BAH005
rated voltage
24
V
AAF040
Mass
0.280
kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D