Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
9445770000 - RS 16IO 3W L H S
Bill of material
Weidmueller 9445770000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9445770000
MANUTYPEDESC
Manufacturer Type Description
RS 16IO 3W L H S
DESCSHORT
Short Description
Interface module with relais, LP3R 5.08mm, Screw connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 3-wire, LED status display per channel: green, Disconnection per channel: No, Fuse per channel: No
GTIN
4032248252978
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAF726
rated current
1 1 A
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
20
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
72 mm
BAF016
width
90 mm
BAH005
rated voltage
24 V
AAF040
Mass
0.250 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D