Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0388700000 - STB 35 IH/BL
明細表
Weidmueller 0388700000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0388700000
MANUTYPEDESC
Manufacturer Type Description
STB 35 IH/BL
DESCSHORT
Description short
插座(端子), 插孔深度: 8 mm, 深: 37.5 mm
DESCLONG
Description long
用于桥接端子组测量的插座。
GTIN
GTIN-Code
4008190082383
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB382
Type of accessory
test plug socket
BAB888
Design
Female (socket)
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D