카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1051950000 - ZP 4/1AN ZA GN
Bill of material
Weidmueller 1051950000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1051950000
MANUTYPEDESC
Manufacturer Type Description
ZP 4/1AN ZA GN
DESCSHORT
Short Description
Plug (terminal) Tension-clamp connection, 4 mm², 800 V, 32 A, Number of poles: 1, green
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248804931
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
pluggable
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D