카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1064550000 - WAH 70 GN
Bill of material
Weidmueller 1064550000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1064550000
MANUTYPEDESC
Manufacturer Type Description
WAH 70 GN
DESCSHORT
Short Description
Terminal cover, Polyamide 66, Light green, Height: 85 mm, Width: 31 mm, Depth: 29.9 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190176976
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D