Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1307920000 - WAD WDU1.5/BLZ/BLA
Bill of material
Weidmueller 1307920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1307920000
MANUTYPEDESC
Manufacturer Type Description
WAD WDU1.5/BLZ/BLA
DESCSHORT
Short Description
Terminal cover, Wemid, dark beige, Height: 12.75 mm, Width: 9.48 mm, Depth: 8.85 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4050118110319
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D