Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1351000000 - WP 2.5/1AN/1 ZA O.RA
Bill of material
Weidmueller 1351000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1351000000
MANUTYPEDESC
Manufacturer Type Description
WP 2.5/1AN/1 ZA O.RA
DESCSHORT
Short Description
Plug (terminal) Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 1, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118155396
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
pluggable
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D