Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1609120000 - ZAD 3/4
Bill of material
Weidmueller 1609120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1609120000
MANUTYPEDESC
Manufacturer Type Description
ZAD 3/4
DESCSHORT
Short Description
Terminal cover, Wemid, yellow, Height: 32.2 mm, Width: 10 mm, Depth: 12.55 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190209056
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D