카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1683730000 - ZAP/TW 1 SW
Bill of material
Weidmueller 1683730000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1683730000
MANUTYPEDESC
Manufacturer Type Description
ZAP/TW 1 SW
DESCSHORT
Short Description
Partition plate (terminal) End and intermediate plate, 59.5 mm x 30.5 mm, black
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190476885
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
BAB888
Design
Cover
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D