카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1745150000 - ZAP/TW ZDU16
Bill of material
Weidmueller 1745150000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1745150000
MANUTYPEDESC
Manufacturer Type Description
ZAP/TW ZDU16
DESCSHORT
Short Description
Partition plate (terminal) End and intermediate plate, 82.2 mm x 43.4 mm, dark beige
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190996796
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
BAB888
Design
Cover
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D