Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1776040000 - ZAP/TW ZDU1.5/2AN BL
Bill of material
Weidmueller 1776040000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1776040000
MANUTYPEDESC
Manufacturer Type Description
ZAP/TW ZDU1.5/2AN BL
DESCSHORT
Short Description
Partition plate (terminal) End and intermediate plate, 51.5 mm x 28.9 mm, blue
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248188123
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
BAB888
Design
Cover
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D