카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1815810000 - ZP 2.5/2AN/QV/9
Bill of material
Weidmueller 1815810000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1815810000
MANUTYPEDESC
Manufacturer Type Description
ZP 2.5/2AN/QV/9
DESCSHORT
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 9, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248370443
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
Cross connector
AAF040
Mass
0.049 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D