Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1847770000 - STB 36.8/IH/GN WTL6/1
Bill of material
Weidmueller 1847770000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1847770000
MANUTYPEDESC
Manufacturer Type Description
STB 36.8/IH/GN WTL6/1
DESCSHORT
Short Description
Socket (terminal) Plug-in depth: 11.1 mm, Depth: 39.8 mm
DESCLONG
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4032248379163
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
test plug socket
BAB888
Design
Female (socket)
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D