Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540510000 - APG 4/6
Bill of material
Weidmueller 2540510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2540510000
MANUTYPEDESC
Manufacturer Type Description
APG 4/6
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 4 mm², 800 V, 32 A, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118552621
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.034 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D