Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2540630000 - APG 4 R GN
Bill of material
Weidmueller 2540630000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2540630000
MANUTYPEDESC
Manufacturer Type Description
APG 4 R GN
DESCSHORT
Short Description
Plug (terminal) PUSH IN, 4 mm², 800 V, 32 A, green
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118552744
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D