Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1195710000 - KTB FS 262615 S4E1
Bill of material
Weidmueller 1195710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1195710000
MANUTYPEDESC
Manufacturer Type Description
KTB FS 262615 S4E1
DESCSHORT
Short Description
Ex metal housing, 260 x 260 x 150 mm, electropolished, Flange plate: Yes, Bottom, M6 hex-head slotted screws SW10
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248978472
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
4.320 kg
BAB577
depth
158.5 mm
BAA020
height
273.5 mm
BAF016
width
311 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D