Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000071021 - KEBXHS404020S4B1 AK
Bill of material
Weidmueller 8000071021
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000071021
MANUTYPEDESC
Manufacturer Type Description
KEBXHS404020S4B1 AK
DESCSHORT
Short Description
Ex metal housing, 400 x 400 x 200 mm, Brushed, Flange plate: Yes, Bottom, M6 hex-head slotted screws SW10 + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4064675385011
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
9.460 kg
BAB577
depth
206.5 mm
BAA020
height
410.25 mm
BAF016
width
401.5 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D