Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2557860000 - RH-CBCO 10W 110-250V BK
Bill of material
Weidmueller 2557860000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2557860000
MANUTYPEDESC
Manufacturer Type Description
RH-CBCO 10W 110-250V BK
DESCSHORT
Short Description
Heater (cabinet) Supply voltage, max.: 250 V, Continuous heat output at 10°C: 10 W, Type of connection: Pre-assembled cable
DESCLONG
Long Description
Heater for installation in the panel.
GTIN
4050118568509
MANUNAME
Manufacturer Name
Weidmueller Group
BAD172
Room thermostat present
No
BAG975
degree of protection
IP54
AAF040
Mass
0.170 kg
BAB577
depth
53.5 mm
BAA020
height
94.66 mm
BAF016
width
29.5 mm
AAD931
customs tariff number (TARIC)
85168080
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D