Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0636900000 - FM 6/TS35
Bill of material
Weidmueller 0636900000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0636900000
MANUTYPEDESC
Manufacturer Type Description
FM 6/TS35
DESCSHORT
Short Description
Mounting foot on mounting rail, TS 35, M 6
DESCLONG
Long Description
A mounting foot makes it easier to remove the terminal block.
GTIN
4008190174019
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Steel
AAF040
Mass
0.005 kg
BAB577
depth
6.75 mm
BAA020
height
51.9 mm
BAF016
width
14 mm
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D