Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1391000000 - KLIPPON COPL 162609
Bill of material
Weidmueller 1391000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391000000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON COPL 162609
DESCSHORT
Short Description
Earthing plate (Housing) Klippon POK (polyester empty enclosure) 339 x 60.5 x 0.8 mm, Brass, polished, untreated
DESCLONG
Long Description
Earthing plate in angled form for the use of metal screws in plastic enclosures and in the design of EMC applications.
GTIN
4050118191318
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.026 kg
BAB577
depth
60.5 mm
BAA020
height
112.885 mm
BAF016
width
229.285 mm
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D