Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1391030000 - KLIPPON COPL 252512/16
Bill of material
Weidmueller 1391030000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391030000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON COPL 252512/16
DESCSHORT
Short Description
Earthing plate (Housing) Klippon POK (polyester empty enclosure) 424 x 85.5 x 0.8 mm, Brass, polished, untreated
DESCLONG
Long Description
Earthing plate in angled form for the use of metal screws in plastic enclosures and in the design of EMC applications.
GTIN
4050118191219
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.049 kg
BAB577
depth
85.5 mm
BAA020
height
202.485 mm
BAF016
width
224.685 mm
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D