Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2891480000 - CABTITE FRFT 10/6
明細表
Weidmueller 2891480000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2891480000
MANUTYPEDESC
Manufacturer Type Description
CABTITE FRFT 10/6
DESCSHORT
Description short
密封框架(电缆进线系统), Cabtite (电缆进线系统) 聚酰胺, 加强型玻璃纤维, 深黑色, 81 x 70 x 19.6 mm, -40 °C...120 °C, IP66
DESCLONG
Description long
可分离电缆进线用于带插头的电缆。
GTIN
4064675880479
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAT099
Color number according to RAL
9005
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAB894
Design
Miscellaneous
AAF040
Mass
0.069 kg
BAB577
depth
23.7 mm
BAA020
height
105.952 mm
BAF016
width
63.964 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D