Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2891510000 - CABTITE FRFT 16/8
Bill of material
Weidmueller 2891510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2891510000
MANUTYPEDESC
Manufacturer Type Description
CABTITE FRFT 16/8
DESCSHORT
Short Description
Sealing frame (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, 81 x 70 x 19.6 mm, -40 °C...120 °C, IP66
DESCLONG
Long Description
Divisible cable entry for cables with plugs.
GTIN
4064675880608
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
9005
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAB894
Design
Miscellaneous
AAF040
Mass
0.079 kg
BAB577
depth
23.7 mm
BAA020
height
125.952 mm
BAF016
width
63.964 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D