Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2599680000 - UR67-PN-V14-CU-16DI-12
Bill of material
Weidmueller 2599680000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2599680000
MANUTYPEDESC
Manufacturer Type Description
UR67-PN-V14-CU-16DI-12
DESCSHORT
Short Description
Digital input module (I/O)
DESCLONG
Long Description
Digital input module for transmission of binary signals.
GTIN
4050118625042
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
1.109 kg
BAB577
depth
43.550 mm
BAA020
height
225 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D