Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1762370000 - SCHT 5 S V0
Bill of material
Weidmueller 1762370000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1762370000
MANUTYPEDESC
Manufacturer Type Description
SCHT 5 S V0
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, horizontal and vertical, beige
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248043842
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
9.500 mm
BAA351
color
beige
AAF040
Mass
0.000 kg
BAB577
depth
46 mm
BAA020
height
44.5 mm
BAF016
width
9.500 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D