Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1854510000 - MF 10/5 CABUR MC NE WS
Bill of material
Weidmueller 1854510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1854510000
MANUTYPEDESC
Manufacturer Type Description
MF 10/5 CABUR MC NE WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248393718
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.971 mm
BAA020
height
10 mm
BAF016
width
4.850 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D