Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2816240000 - DEK-AI 5/8 MM WS
Bill of material
Weidmueller 2816240000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2816240000
MANUTYPEDESC
Manufacturer Type Description
DEK-AI 5/8 MM WS
DESCSHORT
Short Description
Terminal marking, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675304371
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
8.100 mm
BAA351
color
white
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.062 mm
BAA020
height
5.7 mm
BAF016
width
8.100 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D