Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1695731687 - LM WO 25/68 GE
明細表
Weidmueller 1695731687
PREVIEW
Preview
MANUID
Manufacturer Product ID
1695731687
MANUTYPEDESC
Manufacturer Type Description
LM WO 25/68 GE
DESCSHORT
Description short
电缆编码系统, 8.2 - 14.3 mm, 68 mm, 聚酯纤维胶片, 黄色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4008190924713
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
14.300 mm
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
70 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
8.200 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.010 kg
BAB577
depth
0.025 mm
BAA020
height
25.4 mm
BAF016
width
17 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
建議
Loading ...
下載CAD模型
Previews
3D
2D