Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719850000 - TM 4/18 HF/HB
Bill of material
Weidmueller 1719850000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719850000
MANUTYPEDESC
Manufacturer Type Description
TM 4/18 HF/HB
DESCSHORT
Short Description
Cable coding system, 6 - 10 mm, 11.4 mm, Polyethylene LD, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190353209
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
10 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
35 mm
BAC708
Min. diameter of conductors
10 mm
BAC732
Min. cable diameter
6 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
13.8 mm
BAA020
height
18 mm
BAF016
width
11.37 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D