Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1138450000 - CC 85/54 K MC NE GR
Bill of material
Weidmueller 1138450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1138450000
MANUTYPEDESC
Manufacturer Type Description
CC 85/54 K MC NE GR
DESCSHORT
Short Description
Device marking, Self-adhesive, 85 mm, Polyamide 66, grey
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248919796
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.010 kg
BAB577
depth
0.8 mm
BAA020
height
54 mm
BAF016
width
85.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D