Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1699840000 - SM 27/12.5 MC NE WS
Bill of material
Weidmueller 1699840000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1699840000
MANUTYPEDESC
Manufacturer Type Description
SM 27/12.5 MC NE WS
DESCSHORT
Short Description
Device marking, 27 mm, Polyamide 66, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190892289
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
1 mm
BAA020
height
12.5 mm
BAF016
width
27 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D