Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2006240000 - SM 18/9.5 MM GE
Bill of material
Weidmueller 2006240000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2006240000
MANUTYPEDESC
Manufacturer Type Description
SM 18/9.5 MM GE
DESCSHORT
Short Description
Device marking, halogen-free, Self-adhesive, 18 mm, Polyester, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118390698
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.1 mm
BAA020
height
9 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D