Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2863820000 - CC-M 15/45 2X3 LRP AL GE
Bill of material
Weidmueller 2863820000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2863820000
MANUTYPEDESC
Manufacturer Type Description
CC-M 15/45 2X3 LRP AL GE
DESCSHORT
Short Description
Device marking, 45 mm, Printed characters: neutral, Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675597407
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
15 mm
BAB577
depth
0.500 mm
BAF016
width
45 mm
AAF040
Mass
0.00085 kg
AAD931
customs tariff number (TARIC)
76169990
URL
URL
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D