Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719490000 - GWDR PG21-PO
Bill of material
Weidmueller 1719490000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719490000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG21-PO
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 21, Polyethylene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352752
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
Polyethylene (PE)
BAF634
Material
Plastic
AAF040
Mass
0.001 kg
BAA020
height
33.500 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D