Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1392390000 - SAI-WDF-3P-M8
明細表
Weidmueller 1392390000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1392390000
MANUTYPEDESC
Manufacturer Type Description
SAI-WDF-3P-M8
DESCSHORT
Description short
传感器-执行器适配器, 回路数: 3, 编码: M8 = 无, M8 插孔, M8 插针, 30 V
DESCLONG
Description long
用于将电气信号分配和传送至下游外围设备的适配器。
GTIN
GTIN-Code
4050118192766
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
BAB392
certificate/approval
CE
BAC461
material of housing
Brass
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D