Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1392400000 - SAI-WDF-4P-M8
Bill of material
Weidmueller 1392400000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1392400000
MANUTYPEDESC
Manufacturer Type Description
SAI-WDF-4P-M8
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 4, Coding: M8 = none, M8 socket, M8 pin, 30 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118192773
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
BAB392
certificate/approval
CE
BAC461
material of housing
Brass
AAF040
Mass
0.023 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D