카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1392720000 - SAIB-WDF-4-M20-T-COD
Bill of material
Weidmueller 1392720000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1392720000
MANUTYPEDESC
Manufacturer Type Description
SAIB-WDF-4-M20-T-COD
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 4, Coding: T, M12, 60 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118193282
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
T-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
AAS493
Material used for the thread ring
Zink print cast
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS
BAC461
material of housing
Zink print cast
BAD993
shielded
No
AAF040
Mass
0.031 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D