Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Weidmüller
Description
2424310000 - SAIE-M12S-4B-FV-20-LK
Nomenclature
Weidmueller 2424310000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2424310000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-4B-FV-20-LK
DESCSHORT
Description short
Connecteur rond, intégré (sans câble) M12, Nombre de pôles: 4
DESCLONG
Description long
Connecteur rond pour installation sans câble de liaison.
GTIN
GTIN-Code
4050118432299
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAC044
With thread
Yes
AAC076
Coding (head 1)
B-coded
AAC103
shield connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS467
Number of control contacts
4
AAS495
Mounting of the flush-type connector
Front mounting
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.019 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
2D