Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
1895990000 - SAI-6-M 3P IDC EX IA
Lista materiałowa
Weidmueller 1895990000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1895990000
MANUTYPEDESC
Manufacturer Type Description
SAI-6-M 3P IDC EX IA
DESCSHORT
Description short
Pasywny rozdzielacz czujnik-siłownik (bez przewodu) moduł kompletny, wersja pokrywy, Liczba gniazd stykowych: 6, Liczba biegunów: 3, M12
DESCLONG
Description long
Rozdzielacz do łączenia kilku sygnałów wejściowych na jednym centralnym łącznikiem wtykowym.
GTIN
GTIN-Code
4032248510948
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB735
Screwed cable gland for max. external cable diameter
1.600 mm
AAB736
Screwed cable gland for min. external cable diameter
1.200 mm
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB901
max. current carrying capacity per I/O signal
4 A
AAB935
min. connectable conductor cross-section
0.080 mm²
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
3
AAP680
Number of sensor/actuator slots
6
BAA020
height
41.500 mm
BAA295
Degree of soiling
2
BAC461
material of housing
Plastic
BAD391
LED display present
Yes
BAD574
Potential separation present
Yes
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
60 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.249 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D