Catalog navigation
Seleção de modelos em CAD
Available products: 19
HELP_VARIABLE
Company
JW Winco
Description
LKRXA-TPA - Stainless steel light duty swivel castor with bolt hole fitting and ‘stop-fix’ brake. Wheel with thermoplastic rubber tread, with polypropylene wheel centre
Bill of material
Light Duty Swivel Caster LKRXA-TPA-125-11-G-FI
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
32 mm
TF1
load capacity
kg
LART
bearing type
GESHO
overall height
mm
PLGR
plate Ø
57 mm
SLDRM
bolthole Ø
mm
AUSL
swivel lead
40 mm
REHAERTE
tread & tire hardness
85° Shore A °Shore A
TEMPV
temperature range from
-20 °C
TEMPB
temperature range to
60 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D