Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
JW Winco
Description
LKX-SPO - Stainless steel heavy duty swivel castor with top plate fitting. Heavy duty nylon wheel
Bill of material
Heavy Duty Stainless Steel Nylon Wheel Swivel Caster LKX-SPO-125-P3-G
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
mm
TF1
load capacity
kg
LART
bearing type
Gleitlager
GESHO
overall height
mm
PLGR
plate size
140 x 110 mm
SCHENT
bolt hole spacing
105 x 75-80 mm
SLDRM
bolt hole Ø
11 mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
70° Shore D °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
80 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D