Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
JW Winco
Description
LWGX-TPA - Synthetic swivel castor Blickle WAVE, corrosion-resistant, with bolt hole fitting, wheel with thermoplastic rubber tread, with polypropylene wheel centre
Bill of material
LWGX-TPA-125-11-G-FI
PARTNUMBER
WINCO PARTNUMBER
HIDDEN
GANTER
NAME
Name
NBCUSTOM
LINACUSTOM
RADDRM
wheel Ø
mm
RADBR
wheel width
32 mm
TF1
load capacity
kg
LART
bearing type
GESHO
overall height
mm
PLDRM
plate Ø
55 mm
RLDRM
bolthole Ø
mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
85° Shore A °Shore A
TEMPV
temperature range from
-20 °C
TEMPB
temperature range to
60 °C
PLGR
plate size
mm
SCHENT
bolt hole spacing
mm
SLDRM
bolt hole Ø
mm
ZADRM
stem Ø
mm
ZALANG
stem length
mm
QBOHR
Ø retaining hole
QBPOS
position retaining hole
mm
CTN
US-Customs Tariff Number
ROHS
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
2D