Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
JW Winco
Description
PM 500 - "PolyMount"™ Leveling Mounts, Steel, Plastic Base, Tapped Socket Type, Type A, Without pad, Inch
Bill of material
"PolyMount"™ Leveling Mount PM500-5.00-3/4x10-A
PARTNUMBER
WINCO PARTNUMBER
D1
5.00 英寸
D2
Thread
L1
3.00 英寸
L2
0.83 英寸
T
0.75 英寸
AF
英寸
ANGLE
Pivoting angle
°
MLSB
Maximum Load
44482.22
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D