Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Wippermann
Description
Triplex roller chains - Triplex roller chains according to ISO 606 (European type)
Bill of material
2693 0513 KS00
CNSORDERNO
Article number
INFO
PDF Catalog
PDF Catalog
AUS
Version
Biathlon KS
WIP
Wip
ISO
P
Pitch
mm
E
Transverse pitch
mm
B1
Inner width min.
mm
B2
Inner link width max.
mm
B3
Outer plate width min.
mm
D1
Roller Ø max.
mm
D2
Pin Ø max.
mm
G
Plate height max.
mm
L3
Width over pin max.
mm
K
Projection over connecting link max.
mm
F
Bearing area
cm2
FBISO
Breaking load ISO min.
-
FBWIPP
Breaking load Wip min.
kN
CNSMASSEXACT
Weight
kg/m
VG
Connecting links
ECLASS
eClass No.
23-17-04-03
ZTNR
Customs Tariff No.
73151190.000
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.