Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WISKA
Description
KRASS - WHK conduit fitting for kable and tube, KRASS
Bill of material
KRASS 20/2.510105993
CNSORDERNO
WISKA Order-No.
10105993
TYP
WISKA Type
KRASS 20/2.5
CADINFO
CAD-data information
CAD data on request
RAL
RAL colour
RAL 7035
DA
Diameter outside
20.0 mm
CD
Cable diameter
5.0 - 13.0 mm
CNSMAT
material
PP
NOTE1
Remarks 1
Pug in conduit fitting, for 2.5mm wall thickness
ETEMP
Temperature range
-20°C to 60°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
为你推荐
载入中 ...
下载CAD模型
没有针对该零部件的生成操作