Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
WISKA
Description
OSSP-R - ATEX Ex d stop ends, OSSP, brass nickel-plated, metric
Bill of material
WISKA OSSP-R 32 50065613
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
L
Screw-in thread length
15.0 mm
E1
Width across corners
mm
SW2
Key width
10 mm
E2
Width across corners
11.0 mm
CNSMAT
material
Screw: brass nickel-plated / sealing gasket: CR
SGE
Protection class to EN 60 529
IP67
EX
Type for Protection
Ex db / Ex eb / Ex tb
BS
Certificate
IECEx / ATEX
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D