Catalog navigation
CAD模型选择
可提供的产品: 16
HELP_VARIABLE
Company
WISKA
Description
BMCG-PVC-S - BraceCONDUIT BMCG-PVC-S, PVC coated, smooth
Bill of material
WISKABMCG-PVC-S-50-BK10109030
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
NW
Nominal width
mm
DA
Diameter outside
mm
DI
Diameter inside
mm
R
Bending radius
mm
CNSMAT
material
Conduit material: galvanized steel / Conduit sheath: PVC
O
surface
Smooth
SGE
Protection class to EN 60 529
IP67
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D