Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
WISKA
Description
EBF90 - BraceFITTING, Polyamide, 90° angle, EBF90, metric
Bill of material
EBF90-48-63-BG10108890
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
D
Connection thread size
mm
NW
Nominal width
mm
DI
Durchmesser innen
mm
F
Flansch Aussendurchmesser für Dichtung
mm
TL
Total length
mm
VDO
Diameter closure (open)
mm
L
Screw-in thread length
mm
SW
Key width
mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
INFO
Website
HTML
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D