Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKV-LT - SPRINT cable glands LowTemp, ESSKV LT, stainless steel 1.4305, metric, EN 62444
Bill of material
WISKA ESSKV 25 LT 10065965
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D